Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HOSFR4-0.3-LA-RA

Expand Table
EN
1/5
Part No.
PN
Material of Hose
MATH
Material of Hose Reinforcement
MATHR
Material of Caulking Metal
MATC
Surface Treatment of Caulking Metal
STC
Hose Nominal I.D.
HNID [mm]
Hose I.D.
ID [mm]
Hose O.D.
OD [mm]
Left Caulked
LEC
Right Caulked
REC
Hose Length 0.1m Increment
HL [m]
R (PT) /G (PF)
RG
Left End Caulking B (Width Across Flats)
LB [mm]
Left End Caulking B1 (Width Across Flats)
LB1 [mm]
Left End Caulking B2 (Width Across Flats)
LB2 [mm]
Left End Caulking L
LL [mm]
1
2
3
HOSFR4-0.3-LA-RA
Fluororesin
304 Stainless Steel
JIS SS400 (AISI 1018 Steel Equivalent)
Galvanized
4
4.8
7.7
LA
RA
0.3
1/4
17
0
0
43
HOSFR6-0.3-LA-RA
Fluororesin
304 Stainless Steel
JIS SS400 (AISI 1018 Steel Equivalent)
Galvanized
6
6.4
9.5
LA
RA
0.3
1/4
17
0
0
43
HOSFR8-0.3-LA-RA
Fluororesin
304 Stainless Steel
JIS SS400 (AISI 1018 Steel Equivalent)
Galvanized
8
7.9
10.9
LA
RA
0.3
3/8
19
0
0
48
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
ShorttextFluororesin Hoses
Ostatnia aktualizacja29.11.2024 04:27:03
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeHOSFR4-0.3-LA-RA